Hub City HERA Stainless Steel Helical-Hypoid Reducer - SSHERA55PS 10.77 56C 1.188
Part #:0250-75843
Catalog #:SSHERA55PS 10.77 56C 1.188
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Machine Polished 316 stainless steel housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore SSHERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Input Diameter (in): | 0.626 in | Housing Length (in): | 10.52 in |
| Length Through Bore (in): | 8 in | Output Diameter (in): | 1.188 in |
| Input HP @ 1750 RPM: | 12.89 | Mounting Type: | PS |
| Output RPM: | 162.5 | Product Line: | HERA |
| Service Factor: | 1 | Input Style: | C-Face Coupled |
| Input HP: | 12.89 | Product Type: | RIGHT ANGLE |
| Certifications: | IP69K, USDA Accepted Equipment | Motor Frame Size: | 56C |
| Housing Width (in): | 8 in | Style: | PS |
| Series Code: | HERA55 | Ratio: | 10.77:1 |
| Reduction: | Double | Housing Height (in): | 9.61 in |
| Gear Drive SIze: | SSHERA55 | Output Torque Rating (in-lb): | 4500 in/lbs |
| Housing Material: | Stainless Steel | Housing Dimensions (in): | (L)10.52 x (H)9.61 x (W)8.0 in |
| Output Shaft: | Hollow Bore | Nominal Ratio: | 10:1 |
| Output Torque Range (in-lb): | 2500 to 5000 in lbs in/lbs | Center Distance (in): | 3.675 in |

