Hub City HERA Stainless Steel Helical-Hypoid Reducer - SSHERA55PS 15.05 56C 1.188
Part #:0250-75844
Catalog #:SSHERA55PS 15.05 56C 1.188
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Machine Polished 316 stainless steel housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore SSHERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Output RPM: | 116.3 | Product Type: | RIGHT ANGLE |
| Service Factor: | 1 | Style: | PS |
| Series Code: | HERA55 | Housing Length (in): | 10.52 in |
| Mounting Type: | PS | Certifications: | IP69K, USDA Accepted Equipment |
| Ratio: | 15.05:1 | Input Diameter (in): | 0.626 in |
| Housing Width (in): | 8 in | Product Line: | HERA |
| Input Style: | C-Face Coupled | Housing Height (in): | 9.61 in |
| Reduction: | Double | Input HP @ 1750 RPM: | 9.22 |
| Output Diameter (in): | 1.188 in | Length Through Bore (in): | 8 in |
| Motor Frame Size: | 56C | Input HP: | 9.22 |
| Output Shaft: | Hollow Bore | Housing Dimensions (in): | (L)10.52 x (H)9.61 x (W)8.0 in |
| Output Torque Range (in-lb): | 2500 to 5000 in lbs in/lbs | Output Torque Rating (in-lb): | 4500 in/lbs |
| Center Distance (in): | 3.675 in | Nominal Ratio: | 15:1 |
| Gear Drive SIze: | SSHERA55 | Housing Material: | Stainless Steel |

