Hub City HERA Stainless Steel Helical-Hypoid Reducer - SSHERA55PS 21.15 56C 1.188
Part #:0250-75845
Catalog #:SSHERA55PS 21.15 56C 1.188
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Machine Polished 316 stainless steel housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore SSHERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Output RPM: | 82.7 | Mounting Type: | PS |
| Housing Width (in): | 8 in | Reduction: | Double |
| Housing Length (in): | 10.52 in | Output Diameter (in): | 1.188 in |
| Series Code: | HERA55 | Motor Frame Size: | 56C |
| Housing Height (in): | 9.61 in | Length Through Bore (in): | 8 in |
| Certifications: | IP69K, USDA Accepted Equipment | Product Line: | HERA |
| Input Style: | C-Face Coupled | Style: | PS |
| Input HP: | 6.56 | Service Factor: | 1 |
| Product Type: | RIGHT ANGLE | Input HP @ 1750 RPM: | 6.56 |
| Ratio: | 21.15:1 | Input Diameter (in): | 0.626 in |
| Gear Drive SIze: | SSHERA55 | Housing Material: | Stainless Steel |
| Output Torque Rating (in-lb): | 4500 in/lbs | Nominal Ratio: | 20:1 |
| Output Shaft: | Hollow Bore | Output Torque Range (in-lb): | 2500 to 5000 in lbs in/lbs |
| Center Distance (in): | 3.675 in | Housing Dimensions (in): | (L)10.52 x (H)9.61 x (W)8.0 in |

