Hub City HERA Stainless Steel Helical-Hypoid Reducer - SSHERA55PS 25 56C 1.188
Part #:0250-75846
Catalog #:SSHERA55PS 25 56C 1.188
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Machine Polished 316 stainless steel housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore SSHERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Input Style: | C-Face Coupled | Ratio: | 25.00:1 |
| Input HP: | 5.6 | Series Code: | HERA55 |
| Mounting Type: | PS | Style: | PS |
| Reduction: | Double | Housing Height (in): | 9.61 in |
| Length Through Bore (in): | 8 in | Output RPM: | 70 |
| Housing Width (in): | 8 in | Certifications: | IP69K, USDA Accepted Equipment |
| Motor Frame Size: | 56C | Service Factor: | 1 |
| Input Diameter (in): | 0.626 in | Input HP @ 1750 RPM: | 5.6 |
| Housing Length (in): | 10.52 in | Output Diameter (in): | 1.188 in |
| Product Type: | RIGHT ANGLE | Product Line: | HERA |
| Output Torque Range (in-lb): | 2500 to 5000 in lbs in/lbs | Output Shaft: | Hollow Bore |
| Housing Material: | Stainless Steel | Center Distance (in): | 3.675 in |
| Housing Dimensions (in): | (L)10.52 x (H)9.61 x (W)8.0 in | Gear Drive SIze: | SSHERA55 |
| Output Torque Rating (in-lb): | 4500 in/lbs | Nominal Ratio: | 25:1 |

