Hub City HERA Stainless Steel Helical-Hypoid Reducer - SSHERA55PS 30.14 56C 1.188
Part #:0250-75847
Catalog #:SSHERA55PS 30.14 56C 1.188
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Machine Polished 316 stainless steel housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore SSHERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Product Line: | HERA | Input HP @ 1750 RPM: | 4.61 |
| Length Through Bore (in): | 8 in | Output Diameter (in): | 1.188 in |
| Housing Width (in): | 8 in | Mounting Type: | PS |
| Housing Height (in): | 9.61 in | Reduction: | Double |
| Product Type: | RIGHT ANGLE | Output RPM: | 58.1 |
| Series Code: | HERA55 | Ratio: | 30.14:1 |
| Style: | PS | Input HP: | 4.61 |
| Certifications: | IP69K, USDA Accepted Equipment | Service Factor: | 1 |
| Housing Length (in): | 10.52 in | Input Style: | C-Face Coupled |
| Motor Frame Size: | 56C | Input Diameter (in): | 0.626 in |
| Housing Material: | Stainless Steel | Nominal Ratio: | 30:1 |
| Output Torque Rating (in-lb): | 4500 in/lbs | Housing Dimensions (in): | (L)10.52 x (H)9.61 x (W)8.0 in |
| Gear Drive SIze: | SSHERA55 | Output Shaft: | Hollow Bore |
| Center Distance (in): | 3.675 in | Output Torque Range (in-lb): | 2500 to 5000 in lbs in/lbs |

