Hub City HERA Stainless Steel Helical-Hypoid Reducer - SSHERA55PS 7.94 56C 1.25
Part #:0250-75851
Catalog #:SSHERA55PS 7.94 56C 1.25
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Machine Polished 316 stainless steel housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore SSHERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Style: | PS | Motor Frame Size: | 56C |
| Ratio: | 7.94:1 | Housing Height (in): | 9.61 in |
| Input Diameter (in): | 0.626 in | Housing Length (in): | 10.52 in |
| Mounting Type: | PS | Service Factor: | 1 |
| Length Through Bore (in): | 8 in | Product Type: | RIGHT ANGLE |
| Input HP @ 1750 RPM: | 13 | Reduction: | Double |
| Product Line: | HERA | Input HP: | 13 |
| Certifications: | IP69K, USDA Accepted Equipment | Input Style: | C-Face Coupled |
| Series Code: | HERA55 | Output RPM: | 220.4 |
| Output Diameter (in): | 1.250 in | Housing Width (in): | 8 in |
| Output Torque Range (in-lb): | 2500 to 5000 in lbs in/lbs | Nominal Ratio: | 7.5:1 |
| Gear Drive SIze: | SSHERA55 | Output Shaft: | Hollow Bore |
| Housing Material: | Stainless Steel | Housing Dimensions (in): | (L)10.52 x (H)9.61 x (W)8.0 in |
| Center Distance (in): | 3.675 in | Output Torque Rating (in-lb): | 3346 in/lbs |

