Hub City HERA Stainless Steel Helical-Hypoid Reducer - SSHERA55PS 10.77 56C 1.25
Part #:0250-75852
Catalog #:SSHERA55PS 10.77 56C 1.25
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Machine Polished 316 stainless steel housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore SSHERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Series Code: | HERA55 | Product Type: | RIGHT ANGLE |
| Length Through Bore (in): | 8 in | Input HP: | 12.89 |
| Input HP @ 1750 RPM: | 12.89 | Motor Frame Size: | 56C |
| Style: | PS | Product Line: | HERA |
| Housing Width (in): | 8 in | Input Diameter (in): | 0.626 in |
| Certifications: | IP69K, USDA Accepted Equipment | Housing Height (in): | 9.61 in |
| Housing Length (in): | 10.52 in | Input Style: | C-Face Coupled |
| Mounting Type: | PS | Service Factor: | 1 |
| Output Diameter (in): | 1.250 in | Ratio: | 10.77:1 |
| Output RPM: | 162.5 | Reduction: | Double |
| Output Torque Rating (in-lb): | 4500 in/lbs | Output Torque Range (in-lb): | 2500 to 5000 in lbs in/lbs |
| Output Shaft: | Hollow Bore | Center Distance (in): | 3.675 in |
| Gear Drive SIze: | SSHERA55 | Housing Material: | Stainless Steel |
| Housing Dimensions (in): | (L)10.52 x (H)9.61 x (W)8.0 in | Nominal Ratio: | 10:1 |

