Hub City HERA Stainless Steel Helical-Hypoid Reducer - SSHERA55PS 25 56C 1.25
Part #:0250-75855
Catalog #:SSHERA55PS 25 56C 1.25
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Machine Polished 316 stainless steel housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore SSHERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Motor Frame Size: | 56C | Ratio: | 25.00:1 |
| Housing Length (in): | 10.52 in | Output Diameter (in): | 1.250 in |
| Mounting Type: | PS | Product Line: | HERA |
| Product Type: | RIGHT ANGLE | Input HP: | 5.6 |
| Service Factor: | 1 | Input Style: | C-Face Coupled |
| Reduction: | Double | Housing Height (in): | 9.61 in |
| Input Diameter (in): | 0.626 in | Series Code: | HERA55 |
| Style: | PS | Input HP @ 1750 RPM: | 5.6 |
| Output RPM: | 70 | Certifications: | IP69K, USDA Accepted Equipment |
| Housing Width (in): | 8 in | Length Through Bore (in): | 8 in |
| Output Torque Range (in-lb): | 2500 to 5000 in lbs in/lbs | Housing Dimensions (in): | (L)10.52 x (H)9.61 x (W)8.0 in |
| Output Torque Rating (in-lb): | 4500 in/lbs | Output Shaft: | Hollow Bore |
| Housing Material: | Stainless Steel | Gear Drive SIze: | SSHERA55 |
| Nominal Ratio: | 25:1 | Center Distance (in): | 3.675 in |

