Hub City HERA Stainless Steel Helical-Hypoid Reducer - SSHERA55PS 30.14 56C 1.25
Part #:0250-75856
Catalog #:SSHERA55PS 30.14 56C 1.25
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Machine Polished 316 stainless steel housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore SSHERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Length Through Bore (in): | 8 in | Housing Width (in): | 8 in |
| Service Factor: | 1 | Product Line: | HERA |
| Style: | PS | Output Diameter (in): | 1.250 in |
| Input Diameter (in): | 0.626 in | Product Type: | RIGHT ANGLE |
| Housing Length (in): | 10.52 in | Series Code: | HERA55 |
| Output RPM: | 58.1 | Mounting Type: | PS |
| Ratio: | 30.14:1 | Input Style: | C-Face Coupled |
| Input HP @ 1750 RPM: | 4.61 | Certifications: | IP69K, USDA Accepted Equipment |
| Housing Height (in): | 9.61 in | Motor Frame Size: | 56C |
| Input HP: | 4.61 | Reduction: | Double |
| Gear Drive SIze: | SSHERA55 | Center Distance (in): | 3.675 in |
| Housing Dimensions (in): | (L)10.52 x (H)9.61 x (W)8.0 in | Nominal Ratio: | 30:1 |
| Output Torque Range (in-lb): | 2500 to 5000 in lbs in/lbs | Output Torque Rating (in-lb): | 4500 in/lbs |
| Output Shaft: | Hollow Bore | Housing Material: | Stainless Steel |

