Hub City HERA Stainless Steel Helical-Hypoid Reducer - SSHERA55PS 43.97 56C 1.25
Part #:0250-75857
Catalog #:SSHERA55PS 43.97 56C 1.25
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Machine Polished 316 stainless steel housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore SSHERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Product Line: | HERA | Output RPM: | 39.8 |
| Ratio: | 43.97:1 | Series Code: | HERA55 |
| Service Factor: | 1 | Length Through Bore (in): | 8 in |
| Style: | PS | Housing Width (in): | 8 in |
| Product Type: | RIGHT ANGLE | Input Diameter (in): | 0.626 in |
| Input HP: | 3.16 | Housing Height (in): | 9.61 in |
| Input Style: | C-Face Coupled | Certifications: | IP69K, USDA Accepted Equipment |
| Reduction: | Double | Motor Frame Size: | 56C |
| Mounting Type: | PS | Output Diameter (in): | 1.250 in |
| Input HP @ 1750 RPM: | 3.16 | Housing Length (in): | 10.52 in |
| Output Torque Rating (in-lb): | 4500 in/lbs | Center Distance (in): | 3.675 in |
| Output Shaft: | Hollow Bore | Housing Dimensions (in): | (L)10.52 x (H)9.61 x (W)8.0 in |
| Output Torque Range (in-lb): | 2500 to 5000 in lbs in/lbs | Housing Material: | Stainless Steel |
| Gear Drive SIze: | SSHERA55 | Nominal Ratio: | 40:1 |

