Hub City HERA Stainless Steel Helical-Hypoid Reducer - SSHERA55PS 58.92 56C 1.25
Part #:0250-75859
Catalog #:SSHERA55PS 58.92 56C 1.25
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Machine Polished 316 stainless steel housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore SSHERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Style: | PS | Product Line: | HERA |
| Input HP @ 1750 RPM: | 2.36 | Input HP: | 2.36 |
| Motor Frame Size: | 56C | Length Through Bore (in): | 8 in |
| Output Diameter (in): | 1.250 in | Product Type: | RIGHT ANGLE |
| Input Diameter (in): | 0.626 in | Housing Width (in): | 8 in |
| Mounting Type: | PS | Output RPM: | 29.7 |
| Service Factor: | 1 | Certifications: | IP69K, USDA Accepted Equipment |
| Input Style: | C-Face Coupled | Ratio: | 58.92:1 |
| Housing Length (in): | 10.52 in | Series Code: | HERA55 |
| Housing Height (in): | 9.61 in | Reduction: | Double |
| Gear Drive SIze: | SSHERA55 | Output Shaft: | Hollow Bore |
| Center Distance (in): | 3.675 in | Output Torque Range (in-lb): | 2500 to 5000 in lbs in/lbs |
| Housing Dimensions (in): | (L)10.52 x (H)9.61 x (W)8.0 in | Nominal Ratio: | 60:1 |
| Output Torque Rating (in-lb): | 4500 in/lbs | Housing Material: | Stainless Steel |

