Hub City HERA Stainless Steel Helical-Hypoid Reducer - SSHERA55PS 21.15 56C 1.625
Part #:0250-75890
Catalog #:SSHERA55PS 21.15 56C 1.625
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Machine Polished 316 stainless steel housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore SSHERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Product Type: | RIGHT ANGLE | Mounting Type: | PS |
| Input Style: | C-Face Coupled | Certifications: | IP69K, USDA Accepted Equipment |
| Service Factor: | 1 | Ratio: | 21.15:1 |
| Output Diameter (in): | 1.625 in | Reduction: | Double |
| Motor Frame Size: | 56C | Housing Height (in): | 9.61 in |
| Housing Width (in): | 8 in | Output RPM: | 82.7 |
| Length Through Bore (in): | 8 in | Input Diameter (in): | 0.626 in |
| Product Line: | HERA | Input HP: | 6.56 |
| Series Code: | HERA55 | Housing Length (in): | 10.52 in |
| Input HP @ 1750 RPM: | 6.56 | Style: | PS |
| Center Distance (in): | 3.675 in | Housing Material: | Stainless Steel |
| Nominal Ratio: | 20:1 | Housing Dimensions (in): | (L)10.52 x (H)9.61 x (W)8.0 in |
| Output Shaft: | Hollow Bore | Output Torque Range (in-lb): | 2500 to 5000 in lbs in/lbs |
| Gear Drive SIze: | SSHERA55 | Output Torque Rating (in-lb): | 4500 in/lbs |

