Hub City HERA Stainless Steel Helical-Hypoid Reducer - SSHERA55PS 25 56C 1.625
Part #:0250-75891
Catalog #:SSHERA55PS 25 56C 1.625
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Machine Polished 316 stainless steel housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore SSHERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Input Style: | C-Face Coupled | Certifications: | IP69K, USDA Accepted Equipment |
| Service Factor: | 1 | Output RPM: | 70 |
| Input HP: | 5.6 | Input Diameter (in): | 0.626 in |
| Style: | PS | Output Diameter (in): | 1.625 in |
| Reduction: | Double | Housing Width (in): | 8 in |
| Motor Frame Size: | 56C | Housing Length (in): | 10.52 in |
| Product Type: | RIGHT ANGLE | Series Code: | HERA55 |
| Length Through Bore (in): | 8 in | Housing Height (in): | 9.61 in |
| Product Line: | HERA | Mounting Type: | PS |
| Input HP @ 1750 RPM: | 5.6 | Ratio: | 25.00:1 |
| Housing Material: | Stainless Steel | Output Torque Range (in-lb): | 2500 to 5000 in lbs in/lbs |
| Output Shaft: | Hollow Bore | Nominal Ratio: | 25:1 |
| Output Torque Rating (in-lb): | 4500 in/lbs | Center Distance (in): | 3.675 in |
| Housing Dimensions (in): | (L)10.52 x (H)9.61 x (W)8.0 in | Gear Drive SIze: | SSHERA55 |

