Hub City HERA Stainless Steel Helical-Hypoid Reducer - SSHERA55PS 30.14 56C 1.688
Part #:0250-75901
Catalog #:SSHERA55PS 30.14 56C 1.688
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Machine Polished 316 stainless steel housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore SSHERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Product Type: | RIGHT ANGLE | Series Code: | HERA55 |
| Service Factor: | 1 | Output RPM: | 58.1 |
| Style: | PS | Product Line: | HERA |
| Reduction: | Double | Motor Frame Size: | 56C |
| Input HP: | 4.61 | Housing Height (in): | 9.61 in |
| Certifications: | IP69K, USDA Accepted Equipment | Output Diameter (in): | 1.688 in |
| Housing Width (in): | 8 in | Mounting Type: | PS |
| Ratio: | 30.14:1 | Input Diameter (in): | 0.626 in |
| Input HP @ 1750 RPM: | 4.61 | Length Through Bore (in): | 8 in |
| Housing Length (in): | 10.52 in | Input Style: | C-Face Coupled |
| Housing Material: | Stainless Steel | Center Distance (in): | 3.675 in |
| Gear Drive SIze: | SSHERA55 | Output Torque Range (in-lb): | 2500 to 5000 in lbs in/lbs |
| Output Shaft: | Hollow Bore | Output Torque Rating (in-lb): | 4500 in/lbs |
| Housing Dimensions (in): | (L)10.52 x (H)9.61 x (W)8.0 in | Nominal Ratio: | 30:1 |

