Hub City HERA Stainless Steel Helical-Hypoid Reducer - SSHERA55PS 43.97 56C 1.688
Part #:0250-75902
Catalog #:SSHERA55PS 43.97 56C 1.688
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Machine Polished 316 stainless steel housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore SSHERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Product Type: | RIGHT ANGLE | Housing Length (in): | 10.52 in |
| Housing Height (in): | 9.61 in | Input HP @ 1750 RPM: | 3.16 |
| Housing Width (in): | 8 in | Output Diameter (in): | 1.688 in |
| Input HP: | 3.16 | Product Line: | HERA |
| Length Through Bore (in): | 8 in | Certifications: | IP69K, USDA Accepted Equipment |
| Input Diameter (in): | 0.626 in | Style: | PS |
| Motor Frame Size: | 56C | Ratio: | 43.97:1 |
| Input Style: | C-Face Coupled | Series Code: | HERA55 |
| Mounting Type: | PS | Service Factor: | 1 |
| Output RPM: | 39.8 | Reduction: | Double |
| Nominal Ratio: | 40:1 | Center Distance (in): | 3.675 in |
| Output Torque Range (in-lb): | 2500 to 5000 in lbs in/lbs | Gear Drive SIze: | SSHERA55 |
| Output Shaft: | Hollow Bore | Housing Dimensions (in): | (L)10.52 x (H)9.61 x (W)8.0 in |
| Housing Material: | Stainless Steel | Output Torque Rating (in-lb): | 4500 in/lbs |

