Hub City HERA Stainless Steel Helical-Hypoid Reducer - SSHERA55PS 7.94 56C 1.75
Part #:0250-75905
Catalog #:SSHERA55PS 7.94 56C 1.75
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Machine Polished 316 stainless steel housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore SSHERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Input HP: | 13 | Service Factor: | 1 |
| Input Diameter (in): | 0.626 in | Length Through Bore (in): | 8 in |
| Motor Frame Size: | 56C | Product Line: | HERA |
| Series Code: | HERA55 | Product Type: | RIGHT ANGLE |
| Style: | PS | Input Style: | C-Face Coupled |
| Ratio: | 7.94:1 | Output Diameter (in): | 1.750 in |
| Reduction: | Double | Input HP @ 1750 RPM: | 13 |
| Housing Width (in): | 8 in | Housing Length (in): | 10.52 in |
| Mounting Type: | PS | Certifications: | IP69K, USDA Accepted Equipment |
| Output RPM: | 220.4 | Housing Height (in): | 9.61 in |
| Housing Dimensions (in): | (L)10.52 x (H)9.61 x (W)8.0 in | Housing Material: | Stainless Steel |
| Output Torque Range (in-lb): | 2500 to 5000 in lbs in/lbs | Output Shaft: | Hollow Bore |
| Center Distance (in): | 3.675 in | Nominal Ratio: | 7.5:1 |
| Gear Drive SIze: | SSHERA55 | Output Torque Rating (in-lb): | 3346 in/lbs |

