Hub City HERA Stainless Steel Helical-Hypoid Reducer - SSHERA55PS 30.14 56C 1.75
Part #:0250-75910
Catalog #:SSHERA55PS 30.14 56C 1.75
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Machine Polished 316 stainless steel housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore SSHERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Service Factor: | 1 | Length Through Bore (in): | 8 in |
| Ratio: | 30.14:1 | Output RPM: | 58.1 |
| Input HP @ 1750 RPM: | 4.61 | Housing Length (in): | 10.52 in |
| Housing Height (in): | 9.61 in | Product Line: | HERA |
| Mounting Type: | PS | Product Type: | RIGHT ANGLE |
| Output Diameter (in): | 1.750 in | Reduction: | Double |
| Certifications: | IP69K, USDA Accepted Equipment | Input Style: | C-Face Coupled |
| Series Code: | HERA55 | Motor Frame Size: | 56C |
| Style: | PS | Input HP: | 4.61 |
| Housing Width (in): | 8 in | Input Diameter (in): | 0.626 in |
| Nominal Ratio: | 30:1 | Housing Material: | Stainless Steel |
| Output Torque Range (in-lb): | 2500 to 5000 in lbs in/lbs | Output Shaft: | Hollow Bore |
| Output Torque Rating (in-lb): | 4500 in/lbs | Housing Dimensions (in): | (L)10.52 x (H)9.61 x (W)8.0 in |
| Gear Drive SIze: | SSHERA55 | Center Distance (in): | 3.675 in |

