Hub City HERA Stainless Steel Helical-Hypoid Reducer - SSHERA55PS 43.97 56C 1.75
Part #:0250-75911
Catalog #:SSHERA55PS 43.97 56C 1.75
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Machine Polished 316 stainless steel housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore SSHERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Output RPM: | 39.8 | Input HP @ 1750 RPM: | 3.16 |
| Housing Height (in): | 9.61 in | Input HP: | 3.16 |
| Service Factor: | 1 | Housing Length (in): | 10.52 in |
| Reduction: | Double | Series Code: | HERA55 |
| Housing Width (in): | 8 in | Product Line: | HERA |
| Input Style: | C-Face Coupled | Certifications: | IP69K, USDA Accepted Equipment |
| Ratio: | 43.97:1 | Output Diameter (in): | 1.750 in |
| Length Through Bore (in): | 8 in | Mounting Type: | PS |
| Motor Frame Size: | 56C | Input Diameter (in): | 0.626 in |
| Product Type: | RIGHT ANGLE | Style: | PS |
| Center Distance (in): | 3.675 in | Nominal Ratio: | 40:1 |
| Output Torque Range (in-lb): | 2500 to 5000 in lbs in/lbs | Housing Material: | Stainless Steel |
| Output Torque Rating (in-lb): | 4500 in/lbs | Gear Drive SIze: | SSHERA55 |
| Housing Dimensions (in): | (L)10.52 x (H)9.61 x (W)8.0 in | Output Shaft: | Hollow Bore |

