Hub City HERA Stainless Steel Helical-Hypoid Reducer - SSHERA55PS 58.92 56C 1.75
Part #:0250-75913
Catalog #:SSHERA55PS 58.92 56C 1.75
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Machine Polished 316 stainless steel housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore SSHERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Housing Length (in): | 10.52 in | Motor Frame Size: | 56C |
| Series Code: | HERA55 | Product Type: | RIGHT ANGLE |
| Certifications: | IP69K, USDA Accepted Equipment | Housing Height (in): | 9.61 in |
| Ratio: | 58.92:1 | Product Line: | HERA |
| Service Factor: | 1 | Style: | PS |
| Output Diameter (in): | 1.750 in | Reduction: | Double |
| Input HP: | 2.36 | Housing Width (in): | 8 in |
| Input HP @ 1750 RPM: | 2.36 | Input Diameter (in): | 0.626 in |
| Output RPM: | 29.7 | Length Through Bore (in): | 8 in |
| Input Style: | C-Face Coupled | Mounting Type: | PS |
| Housing Dimensions (in): | (L)10.52 x (H)9.61 x (W)8.0 in | Output Torque Rating (in-lb): | 4500 in/lbs |
| Nominal Ratio: | 60:1 | Output Shaft: | Hollow Bore |
| Gear Drive SIze: | SSHERA55 | Output Torque Range (in-lb): | 2500 to 5000 in lbs in/lbs |
| Housing Material: | Stainless Steel | Center Distance (in): | 3.675 in |

