Hub City HERA Stainless Steel Helical-Hypoid Reducer - SSHERA55PS 7.94 56C 1.875
Part #:0250-75914
Catalog #:SSHERA55PS 7.94 56C 1.875
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Machine Polished 316 stainless steel housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore SSHERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Series Code: | HERA55 | Reduction: | Double |
| Housing Width (in): | 8 in | Mounting Type: | PS |
| Ratio: | 7.94:1 | Motor Frame Size: | 56C |
| Style: | PS | Product Type: | RIGHT ANGLE |
| Housing Height (in): | 9.61 in | Product Line: | HERA |
| Input Style: | C-Face Coupled | Output Diameter (in): | 1.875 in |
| Input Diameter (in): | 0.626 in | Certifications: | IP69K, USDA Accepted Equipment |
| Input HP @ 1750 RPM: | 13 | Length Through Bore (in): | 8 in |
| Input HP: | 13 | Service Factor: | 1 |
| Output RPM: | 220.4 | Housing Length (in): | 10.52 in |
| Center Distance (in): | 3.675 in | Gear Drive SIze: | SSHERA55 |
| Housing Material: | Stainless Steel | Output Torque Rating (in-lb): | 3346 in/lbs |
| Output Shaft: | Hollow Bore | Nominal Ratio: | 7.5:1 |
| Housing Dimensions (in): | (L)10.52 x (H)9.61 x (W)8.0 in | Output Torque Range (in-lb): | 2500 to 5000 in lbs in/lbs |

