Hub City HERA Stainless Steel Helical-Hypoid Reducer - SSHERA55PS 10.77 56C 1.875
Part #:0250-75915
Catalog #:SSHERA55PS 10.77 56C 1.875
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Machine Polished 316 stainless steel housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore SSHERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Style: | PS | Series Code: | HERA55 |
| Output Diameter (in): | 1.875 in | Output RPM: | 162.5 |
| Input Style: | C-Face Coupled | Mounting Type: | PS |
| Motor Frame Size: | 56C | Housing Width (in): | 8 in |
| Reduction: | Double | Input Diameter (in): | 0.626 in |
| Product Line: | HERA | Input HP @ 1750 RPM: | 12.89 |
| Length Through Bore (in): | 8 in | Certifications: | IP69K, USDA Accepted Equipment |
| Housing Height (in): | 9.61 in | Input HP: | 12.89 |
| Service Factor: | 1 | Product Type: | RIGHT ANGLE |
| Ratio: | 10.77:1 | Housing Length (in): | 10.52 in |
| Housing Material: | Stainless Steel | Housing Dimensions (in): | (L)10.52 x (H)9.61 x (W)8.0 in |
| Center Distance (in): | 3.675 in | Nominal Ratio: | 10:1 |
| Output Torque Range (in-lb): | 2500 to 5000 in lbs in/lbs | Output Shaft: | Hollow Bore |
| Gear Drive SIze: | SSHERA55 | Output Torque Rating (in-lb): | 4500 in/lbs |

