Hub City HERA Stainless Steel Helical-Hypoid Reducer - SSHERA55PS 21.15 56C 1.875
Part #:0250-75917
Catalog #:SSHERA55PS 21.15 56C 1.875
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Machine Polished 316 stainless steel housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore SSHERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Service Factor: | 1 | Mounting Type: | PS |
| Input HP @ 1750 RPM: | 6.56 | Output Diameter (in): | 1.875 in |
| Motor Frame Size: | 56C | Product Type: | RIGHT ANGLE |
| Housing Length (in): | 10.52 in | Certifications: | IP69K, USDA Accepted Equipment |
| Reduction: | Double | Input Style: | C-Face Coupled |
| Housing Height (in): | 9.61 in | Housing Width (in): | 8 in |
| Series Code: | HERA55 | Output RPM: | 82.7 |
| Product Line: | HERA | Style: | PS |
| Ratio: | 21.15:1 | Input Diameter (in): | 0.626 in |
| Length Through Bore (in): | 8 in | Input HP: | 6.56 |
| Center Distance (in): | 3.675 in | Gear Drive SIze: | SSHERA55 |
| Housing Dimensions (in): | (L)10.52 x (H)9.61 x (W)8.0 in | Output Shaft: | Hollow Bore |
| Nominal Ratio: | 20:1 | Output Torque Range (in-lb): | 2500 to 5000 in lbs in/lbs |
| Housing Material: | Stainless Steel | Output Torque Rating (in-lb): | 4500 in/lbs |

