Hub City HERA Stainless Steel Helical-Hypoid Reducer - SSHERA55PS 30.14 56C 1.875
Part #:0250-75919
Catalog #:SSHERA55PS 30.14 56C 1.875
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Machine Polished 316 stainless steel housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore SSHERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Product Line: | HERA | Output Diameter (in): | 1.875 in |
| Motor Frame Size: | 56C | Housing Length (in): | 10.52 in |
| Housing Height (in): | 9.61 in | Input HP: | 4.61 |
| Input Style: | C-Face Coupled | Ratio: | 30.14:1 |
| Output RPM: | 58.1 | Housing Width (in): | 8 in |
| Certifications: | IP69K, USDA Accepted Equipment | Mounting Type: | PS |
| Style: | PS | Service Factor: | 1 |
| Length Through Bore (in): | 8 in | Reduction: | Double |
| Product Type: | RIGHT ANGLE | Input Diameter (in): | 0.626 in |
| Series Code: | HERA55 | Input HP @ 1750 RPM: | 4.61 |
| Output Torque Range (in-lb): | 2500 to 5000 in lbs in/lbs | Nominal Ratio: | 30:1 |
| Output Torque Rating (in-lb): | 4500 in/lbs | Housing Material: | Stainless Steel |
| Center Distance (in): | 3.675 in | Output Shaft: | Hollow Bore |
| Housing Dimensions (in): | (L)10.52 x (H)9.61 x (W)8.0 in | Gear Drive SIze: | SSHERA55 |

