Hub City HERA Stainless Steel Helical-Hypoid Reducer - SSHERA55PS 7.94 56C 2
Part #:0250-75932
Catalog #:SSHERA55PS 7.94 56C 2
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Machine Polished 316 stainless steel housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore SSHERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Product Line: | HERA | Ratio: | 7.94:1 |
| Output Diameter (in): | 2.000 in | Product Type: | RIGHT ANGLE |
| Input HP: | 13 | Housing Height (in): | 9.61 in |
| Mounting Type: | PS | Input HP @ 1750 RPM: | 13 |
| Series Code: | HERA55 | Motor Frame Size: | 56C |
| Certifications: | IP69K, USDA Accepted Equipment | Style: | PS |
| Service Factor: | 1 | Output RPM: | 220.4 |
| Housing Length (in): | 10.52 in | Input Diameter (in): | 0.626 in |
| Housing Width (in): | 8 in | Length Through Bore (in): | 8 in |
| Reduction: | Double | Input Style: | C-Face Coupled |
| Output Torque Range (in-lb): | 2500 to 5000 in lbs in/lbs | Gear Drive SIze: | SSHERA55 |
| Housing Dimensions (in): | (L)10.52 x (H)9.61 x (W)8.0 in | Output Shaft: | Hollow Bore |
| Output Torque Rating (in-lb): | 3346 in/lbs | Nominal Ratio: | 7.5:1 |
| Center Distance (in): | 3.675 in | Housing Material: | Stainless Steel |

