Hub City HERA Stainless Steel Helical-Hypoid Reducer - SSHERA55PS 15.05 56C 2
Part #:0250-75934
Catalog #:SSHERA55PS 15.05 56C 2
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Machine Polished 316 stainless steel housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore SSHERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Housing Height (in): | 9.61 in | Housing Width (in): | 8 in |
| Style: | PS | Service Factor: | 1 |
| Certifications: | IP69K, USDA Accepted Equipment | Output RPM: | 116.3 |
| Mounting Type: | PS | Input HP @ 1750 RPM: | 9.22 |
| Ratio: | 15.05:1 | Housing Length (in): | 10.52 in |
| Product Line: | HERA | Input Diameter (in): | 0.626 in |
| Length Through Bore (in): | 8 in | Input Style: | C-Face Coupled |
| Product Type: | RIGHT ANGLE | Output Diameter (in): | 2.000 in |
| Reduction: | Double | Series Code: | HERA55 |
| Motor Frame Size: | 56C | Input HP: | 9.22 |
| Gear Drive SIze: | SSHERA55 | Output Torque Range (in-lb): | 2500 to 5000 in lbs in/lbs |
| Housing Material: | Stainless Steel | Output Torque Rating (in-lb): | 4500 in/lbs |
| Output Shaft: | Hollow Bore | Nominal Ratio: | 15:1 |
| Housing Dimensions (in): | (L)10.52 x (H)9.61 x (W)8.0 in | Center Distance (in): | 3.675 in |

