Hub City HERA Stainless Steel Helical-Hypoid Reducer - SSHERA55PS 21.15 56C 2
Part #:0250-75935
Catalog #:SSHERA55PS 21.15 56C 2
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Machine Polished 316 stainless steel housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore SSHERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Input HP @ 1750 RPM: | 6.56 | Mounting Type: | PS |
| Style: | PS | Certifications: | IP69K, USDA Accepted Equipment |
| Product Line: | HERA | Length Through Bore (in): | 8 in |
| Housing Length (in): | 10.52 in | Motor Frame Size: | 56C |
| Input Diameter (in): | 0.626 in | Input Style: | C-Face Coupled |
| Series Code: | HERA55 | Service Factor: | 1 |
| Output RPM: | 82.7 | Input HP: | 6.56 |
| Output Diameter (in): | 2.000 in | Product Type: | RIGHT ANGLE |
| Ratio: | 21.15:1 | Housing Height (in): | 9.61 in |
| Reduction: | Double | Housing Width (in): | 8 in |
| Output Torque Rating (in-lb): | 4500 in/lbs | Housing Dimensions (in): | (L)10.52 x (H)9.61 x (W)8.0 in |
| Center Distance (in): | 3.675 in | Gear Drive SIze: | SSHERA55 |
| Nominal Ratio: | 20:1 | Housing Material: | Stainless Steel |
| Output Shaft: | Hollow Bore | Output Torque Range (in-lb): | 2500 to 5000 in lbs in/lbs |

