Hub City HERA Stainless Steel Helical-Hypoid Reducer - SSHERA55PS 25 56C 2
Part #:0250-75936
Catalog #:SSHERA55PS 25 56C 2
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Machine Polished 316 stainless steel housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore SSHERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Housing Width (in): | 8 in | Series Code: | HERA55 |
| Certifications: | IP69K, USDA Accepted Equipment | Product Line: | HERA |
| Motor Frame Size: | 56C | Service Factor: | 1 |
| Input Diameter (in): | 0.626 in | Input HP @ 1750 RPM: | 5.6 |
| Housing Length (in): | 10.52 in | Housing Height (in): | 9.61 in |
| Output Diameter (in): | 2.000 in | Ratio: | 25.00:1 |
| Length Through Bore (in): | 8 in | Output RPM: | 70 |
| Input HP: | 5.6 | Style: | PS |
| Input Style: | C-Face Coupled | Reduction: | Double |
| Product Type: | RIGHT ANGLE | Mounting Type: | PS |
| Housing Material: | Stainless Steel | Center Distance (in): | 3.675 in |
| Output Torque Range (in-lb): | 2500 to 5000 in lbs in/lbs | Housing Dimensions (in): | (L)10.52 x (H)9.61 x (W)8.0 in |
| Nominal Ratio: | 25:1 | Gear Drive SIze: | SSHERA55 |
| Output Shaft: | Hollow Bore | Output Torque Rating (in-lb): | 4500 in/lbs |

