Hub City HERA Stainless Steel Helical-Hypoid Reducer - SSHERA55PS 43.97 56C 2
Part #:0250-75938
Catalog #:SSHERA55PS 43.97 56C 2
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Machine Polished 316 stainless steel housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore SSHERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Reduction: | Double | Input Diameter (in): | 0.626 in |
| Series Code: | HERA55 | Motor Frame Size: | 56C |
| Length Through Bore (in): | 8 in | Housing Width (in): | 8 in |
| Input Style: | C-Face Coupled | Output RPM: | 39.8 |
| Ratio: | 43.97:1 | Housing Length (in): | 10.52 in |
| Service Factor: | 1 | Housing Height (in): | 9.61 in |
| Certifications: | IP69K, USDA Accepted Equipment | Product Type: | RIGHT ANGLE |
| Input HP @ 1750 RPM: | 3.16 | Style: | PS |
| Product Line: | HERA | Mounting Type: | PS |
| Input HP: | 3.16 | Output Diameter (in): | 2.000 in |
| Output Shaft: | Hollow Bore | Housing Material: | Stainless Steel |
| Output Torque Rating (in-lb): | 4500 in/lbs | Housing Dimensions (in): | (L)10.52 x (H)9.61 x (W)8.0 in |
| Gear Drive SIze: | SSHERA55 | Nominal Ratio: | 40:1 |
| Output Torque Range (in-lb): | 2500 to 5000 in lbs in/lbs | Center Distance (in): | 3.675 in |

