Hub City HERA Stainless Steel Helical-Hypoid Reducer - SSHERA55PS 58.92 56C 2
Part #:0250-75940
Catalog #:SSHERA55PS 58.92 56C 2
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Machine Polished 316 stainless steel housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore SSHERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Series Code: | HERA55 | Ratio: | 58.92:1 |
| Motor Frame Size: | 56C | Housing Height (in): | 9.61 in |
| Input HP @ 1750 RPM: | 2.36 | Housing Length (in): | 10.52 in |
| Output Diameter (in): | 2.000 in | Reduction: | Double |
| Product Line: | HERA | Style: | PS |
| Length Through Bore (in): | 8 in | Housing Width (in): | 8 in |
| Output RPM: | 29.7 | Mounting Type: | PS |
| Certifications: | IP69K, USDA Accepted Equipment | Input Style: | C-Face Coupled |
| Product Type: | RIGHT ANGLE | Input HP: | 2.36 |
| Input Diameter (in): | 0.626 in | Service Factor: | 1 |
| Gear Drive SIze: | SSHERA55 | Output Shaft: | Hollow Bore |
| Output Torque Range (in-lb): | 2500 to 5000 in lbs in/lbs | Housing Dimensions (in): | (L)10.52 x (H)9.61 x (W)8.0 in |
| Housing Material: | Stainless Steel | Center Distance (in): | 3.675 in |
| Output Torque Rating (in-lb): | 4500 in/lbs | Nominal Ratio: | 60:1 |

