Hub City HERA Stainless Steel Helical-Hypoid Reducer - SSHERA55PS 10.77 56C 2.188
Part #:0250-75942
Catalog #:SSHERA55PS 10.77 56C 2.188
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Machine Polished 316 stainless steel housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore SSHERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Length Through Bore (in): | 8 in | Certifications: | IP69K, USDA Accepted Equipment |
| Service Factor: | 1 | Input HP: | 12.89 |
| Product Type: | RIGHT ANGLE | Output Diameter (in): | 2.188 in |
| Housing Length (in): | 10.52 in | Mounting Type: | PS |
| Input HP @ 1750 RPM: | 12.89 | Input Style: | C-Face Coupled |
| Reduction: | Double | Motor Frame Size: | 56C |
| Style: | PS | Product Line: | HERA |
| Input Diameter (in): | 0.626 in | Housing Height (in): | 9.61 in |
| Ratio: | 10.77:1 | Housing Width (in): | 8 in |
| Output RPM: | 162.5 | Series Code: | HERA55 |
| Center Distance (in): | 3.675 in | Output Torque Range (in-lb): | 2500 to 5000 in lbs in/lbs |
| Output Shaft: | Hollow Bore | Nominal Ratio: | 10:1 |
| Output Torque Rating (in-lb): | 4500 in/lbs | Gear Drive SIze: | SSHERA55 |
| Housing Material: | Stainless Steel | Housing Dimensions (in): | (L)10.52 x (H)9.61 x (W)8.0 in |

