Hub City HERA Stainless Steel Helical-Hypoid Reducer - SSHERA55PS 21.15 56C 2.188
Part #:0250-75944
Catalog #:SSHERA55PS 21.15 56C 2.188
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Machine Polished 316 stainless steel housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore SSHERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Housing Height (in): | 9.61 in | Style: | PS |
| Product Line: | HERA | Input HP: | 6.56 |
| Mounting Type: | PS | Housing Width (in): | 8 in |
| Length Through Bore (in): | 8 in | Input Style: | C-Face Coupled |
| Output RPM: | 82.7 | Motor Frame Size: | 56C |
| Ratio: | 21.15:1 | Reduction: | Double |
| Input Diameter (in): | 0.626 in | Service Factor: | 1 |
| Housing Length (in): | 10.52 in | Certifications: | IP69K, USDA Accepted Equipment |
| Input HP @ 1750 RPM: | 6.56 | Output Diameter (in): | 2.188 in |
| Product Type: | RIGHT ANGLE | Series Code: | HERA55 |
| Output Shaft: | Hollow Bore | Nominal Ratio: | 20:1 |
| Center Distance (in): | 3.675 in | Housing Material: | Stainless Steel |
| Output Torque Rating (in-lb): | 4500 in/lbs | Housing Dimensions (in): | (L)10.52 x (H)9.61 x (W)8.0 in |
| Gear Drive SIze: | SSHERA55 | Output Torque Range (in-lb): | 2500 to 5000 in lbs in/lbs |

