Hub City HERA Stainless Steel Helical-Hypoid Reducer - SSHERA55PS 25 56C 2.188
Part #:0250-75945
Catalog #:SSHERA55PS 25 56C 2.188
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Machine Polished 316 stainless steel housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore SSHERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Service Factor: | 1 | Certifications: | IP69K, USDA Accepted Equipment |
| Input HP: | 5.6 | Housing Width (in): | 8 in |
| Output RPM: | 70 | Input Diameter (in): | 0.626 in |
| Reduction: | Double | Output Diameter (in): | 2.188 in |
| Mounting Type: | PS | Housing Height (in): | 9.61 in |
| Motor Frame Size: | 56C | Style: | PS |
| Housing Length (in): | 10.52 in | Input HP @ 1750 RPM: | 5.6 |
| Length Through Bore (in): | 8 in | Product Line: | HERA |
| Input Style: | C-Face Coupled | Series Code: | HERA55 |
| Ratio: | 25.00:1 | Product Type: | RIGHT ANGLE |
| Nominal Ratio: | 25:1 | Housing Dimensions (in): | (L)10.52 x (H)9.61 x (W)8.0 in |
| Gear Drive SIze: | SSHERA55 | Output Torque Rating (in-lb): | 4500 in/lbs |
| Housing Material: | Stainless Steel | Center Distance (in): | 3.675 in |
| Output Shaft: | Hollow Bore | Output Torque Range (in-lb): | 2500 to 5000 in lbs in/lbs |

