Hub City HERA Stainless Steel Helical-Hypoid Reducer - SSHERA55PS 58.92 56C 2.188
Part #:0250-75949
Catalog #:SSHERA55PS 58.92 56C 2.188
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Machine Polished 316 stainless steel housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore SSHERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Reduction: | Double | Output Diameter (in): | 2.188 in |
| Motor Frame Size: | 56C | Housing Width (in): | 8 in |
| Input Diameter (in): | 0.626 in | Input Style: | C-Face Coupled |
| Certifications: | IP69K, USDA Accepted Equipment | Service Factor: | 1 |
| Mounting Type: | PS | Product Type: | RIGHT ANGLE |
| Housing Height (in): | 9.61 in | Housing Length (in): | 10.52 in |
| Series Code: | HERA55 | Ratio: | 58.92:1 |
| Output RPM: | 29.7 | Input HP @ 1750 RPM: | 2.36 |
| Product Line: | HERA | Input HP: | 2.36 |
| Length Through Bore (in): | 8 in | Style: | PS |
| Housing Dimensions (in): | (L)10.52 x (H)9.61 x (W)8.0 in | Output Shaft: | Hollow Bore |
| Output Torque Rating (in-lb): | 4500 in/lbs | Housing Material: | Stainless Steel |
| Output Torque Range (in-lb): | 2500 to 5000 in lbs in/lbs | Nominal Ratio: | 60:1 |
| Gear Drive SIze: | SSHERA55 | Center Distance (in): | 3.675 in |

