Hub City HERA Stainless Steel Helical-Hypoid Reducer - SSHERA55PS 7.94 143TC 1.188
Part #:0250-75950
Catalog #:SSHERA55PS 7.94 143TC 1.188
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Machine Polished 316 stainless steel housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore SSHERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Input HP: | 13 | Product Type: | RIGHT ANGLE |
| Input Diameter (in): | 0.876 in | Output Diameter (in): | 1.188 in |
| Product Line: | HERA | Reduction: | Double |
| Mounting Type: | PS | Ratio: | 7.94:1 |
| Housing Width (in): | 8 in | Input HP @ 1750 RPM: | 13 |
| Series Code: | HERA55 | Output RPM: | 220.4 |
| Certifications: | IP69K, USDA Accepted Equipment | Housing Length (in): | 10.52 in |
| Housing Height (in): | 9.61 in | Motor Frame Size: | 140TC |
| Service Factor: | 1 | Input Style: | C-Face Coupled |
| Length Through Bore (in): | 8 in | Style: | PS |
| Output Torque Range (in-lb): | 2500 to 5000 in lbs in/lbs | Housing Dimensions (in): | (L)10.52 x (H)9.61 x (W)8.0 in |
| Gear Drive SIze: | SSHERA55 | Housing Material: | Stainless Steel |
| Output Shaft: | Hollow Bore | Center Distance (in): | 3.675 in |
| Output Torque Rating (in-lb): | 3346 in/lbs | Nominal Ratio: | 7.5:1 |

