Hub City HERA Stainless Steel Helical-Hypoid Reducer - SSHERA55PS 10.77 143TC 1.188
Part #:0250-75951
Catalog #:SSHERA55PS 10.77 143TC 1.188
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Machine Polished 316 stainless steel housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore SSHERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Product Type: | RIGHT ANGLE | Input HP: | 12.89 |
| Housing Width (in): | 8 in | Output Diameter (in): | 1.188 in |
| Ratio: | 10.77:1 | Input Diameter (in): | 0.876 in |
| Style: | PS | Housing Height (in): | 9.61 in |
| Series Code: | HERA55 | Certifications: | IP69K, USDA Accepted Equipment |
| Service Factor: | 1 | Input HP @ 1750 RPM: | 12.89 |
| Motor Frame Size: | 140TC | Housing Length (in): | 10.52 in |
| Mounting Type: | PS | Output RPM: | 162.5 |
| Length Through Bore (in): | 8 in | Reduction: | Double |
| Input Style: | C-Face Coupled | Product Line: | HERA |
| Housing Material: | Stainless Steel | Center Distance (in): | 3.675 in |
| Output Shaft: | Hollow Bore | Output Torque Range (in-lb): | 2500 to 5000 in lbs in/lbs |
| Output Torque Rating (in-lb): | 4500 in/lbs | Nominal Ratio: | 10:1 |
| Gear Drive SIze: | SSHERA55 | Housing Dimensions (in): | (L)10.52 x (H)9.61 x (W)8.0 in |

