Hub City HERA Stainless Steel Helical-Hypoid Reducer - SSHERA55PS 58.92 143TC 1.188
Part #:0250-75958
Catalog #:SSHERA55PS 58.92 143TC 1.188
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Machine Polished 316 stainless steel housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore SSHERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Series Code: | HERA55 | Service Factor: | 1 |
| Certifications: | IP69K, USDA Accepted Equipment | Housing Width (in): | 8 in |
| Output Diameter (in): | 1.188 in | Housing Height (in): | 9.61 in |
| Product Type: | RIGHT ANGLE | Mounting Type: | PS |
| Input Diameter (in): | 0.876 in | Input HP @ 1750 RPM: | 2.36 |
| Output RPM: | 29.7 | Length Through Bore (in): | 8 in |
| Motor Frame Size: | 140TC | Ratio: | 58.92:1 |
| Product Line: | HERA | Input HP: | 2.36 |
| Housing Length (in): | 10.52 in | Reduction: | Double |
| Style: | PS | Input Style: | C-Face Coupled |
| Output Torque Rating (in-lb): | 4500 in/lbs | Nominal Ratio: | 60:1 |
| Housing Dimensions (in): | (L)10.52 x (H)9.61 x (W)8.0 in | Output Torque Range (in-lb): | 2500 to 5000 in lbs in/lbs |
| Center Distance (in): | 3.675 in | Output Shaft: | Hollow Bore |
| Gear Drive SIze: | SSHERA55 | Housing Material: | Stainless Steel |

