Hub City HERA Stainless Steel Helical-Hypoid Reducer - SSHERA55PS 10.77 143TC 1.25
Part #:0250-75960
Catalog #:SSHERA55PS 10.77 143TC 1.25
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Machine Polished 316 stainless steel housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore SSHERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Certifications: | IP69K, USDA Accepted Equipment | Motor Frame Size: | 140TC |
| Input Style: | C-Face Coupled | Output Diameter (in): | 1.250 in |
| Mounting Type: | PS | Reduction: | Double |
| Ratio: | 10.77:1 | Input HP @ 1750 RPM: | 12.89 |
| Housing Width (in): | 8 in | Input Diameter (in): | 0.876 in |
| Housing Length (in): | 10.52 in | Input HP: | 12.89 |
| Length Through Bore (in): | 8 in | Service Factor: | 1 |
| Product Line: | HERA | Housing Height (in): | 9.61 in |
| Output RPM: | 162.5 | Product Type: | RIGHT ANGLE |
| Style: | PS | Series Code: | HERA55 |
| Center Distance (in): | 3.675 in | Output Torque Rating (in-lb): | 4500 in/lbs |
| Output Shaft: | Hollow Bore | Gear Drive SIze: | SSHERA55 |
| Output Torque Range (in-lb): | 2500 to 5000 in lbs in/lbs | Housing Dimensions (in): | (L)10.52 x (H)9.61 x (W)8.0 in |
| Housing Material: | Stainless Steel | Nominal Ratio: | 10:1 |

