Hub City HERA Stainless Steel Helical-Hypoid Reducer - SSHERA55PS 30.14 143TC 1.25
Part #:0250-75964
Catalog #:SSHERA55PS 30.14 143TC 1.25
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Machine Polished 316 stainless steel housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore SSHERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Housing Length (in): | 10.52 in | Service Factor: | 1 |
| Ratio: | 30.14:1 | Style: | PS |
| Output RPM: | 58.1 | Product Type: | RIGHT ANGLE |
| Product Line: | HERA | Input HP: | 4.61 |
| Housing Width (in): | 8 in | Input HP @ 1750 RPM: | 4.61 |
| Housing Height (in): | 9.61 in | Output Diameter (in): | 1.250 in |
| Input Diameter (in): | 0.876 in | Motor Frame Size: | 140TC |
| Certifications: | IP69K, USDA Accepted Equipment | Series Code: | HERA55 |
| Reduction: | Double | Length Through Bore (in): | 8 in |
| Mounting Type: | PS | Input Style: | C-Face Coupled |
| Output Torque Range (in-lb): | 2500 to 5000 in lbs in/lbs | Housing Dimensions (in): | (L)10.52 x (H)9.61 x (W)8.0 in |
| Output Torque Rating (in-lb): | 4500 in/lbs | Housing Material: | Stainless Steel |
| Nominal Ratio: | 30:1 | Center Distance (in): | 3.675 in |
| Gear Drive SIze: | SSHERA55 | Output Shaft: | Hollow Bore |

