Hub City HERA Stainless Steel Helical-Hypoid Reducer - SSHERA55PS 43.97 143TC 1.25
Part #:0250-75965
Catalog #:SSHERA55PS 43.97 143TC 1.25
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Machine Polished 316 stainless steel housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore SSHERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Input Diameter (in): | 0.876 in | Motor Frame Size: | 140TC |
| Service Factor: | 1 | Mounting Type: | PS |
| Input Style: | C-Face Coupled | Product Line: | HERA |
| Output Diameter (in): | 1.250 in | Output RPM: | 39.8 |
| Series Code: | HERA55 | Product Type: | RIGHT ANGLE |
| Housing Width (in): | 8 in | Housing Height (in): | 9.61 in |
| Style: | PS | Ratio: | 43.97:1 |
| Reduction: | Double | Certifications: | IP69K, USDA Accepted Equipment |
| Input HP: | 3.16 | Length Through Bore (in): | 8 in |
| Housing Length (in): | 10.52 in | Input HP @ 1750 RPM: | 3.16 |
| Output Shaft: | Hollow Bore | Output Torque Range (in-lb): | 2500 to 5000 in lbs in/lbs |
| Output Torque Rating (in-lb): | 4500 in/lbs | Nominal Ratio: | 40:1 |
| Center Distance (in): | 3.675 in | Housing Dimensions (in): | (L)10.52 x (H)9.61 x (W)8.0 in |
| Gear Drive SIze: | SSHERA55 | Housing Material: | Stainless Steel |

