Hub City HERA Stainless Steel Helical-Hypoid Reducer - SSHERA55PS 53.03 143TC 1.25
Part #:0250-75966
Catalog #:SSHERA55PS 53.03 143TC 1.25
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Machine Polished 316 stainless steel housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore SSHERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Length Through Bore (in): | 8 in | Output RPM: | 33 |
| Output Diameter (in): | 1.250 in | Housing Width (in): | 8 in |
| Housing Height (in): | 9.61 in | Product Type: | RIGHT ANGLE |
| Style: | PS | Motor Frame Size: | 140TC |
| Input Diameter (in): | 0.876 in | Input HP: | 2.62 |
| Series Code: | HERA55 | Input Style: | C-Face Coupled |
| Housing Length (in): | 10.52 in | Product Line: | HERA |
| Ratio: | 53.03:1 | Certifications: | IP69K, USDA Accepted Equipment |
| Input HP @ 1750 RPM: | 2.62 | Service Factor: | 1 |
| Mounting Type: | PS | Reduction: | Double |
| Output Shaft: | Hollow Bore | Output Torque Rating (in-lb): | 4500 in/lbs |
| Housing Material: | Stainless Steel | Center Distance (in): | 3.675 in |
| Nominal Ratio: | 50:1 | Gear Drive SIze: | SSHERA55 |
| Output Torque Range (in-lb): | 2500 to 5000 in lbs in/lbs | Housing Dimensions (in): | (L)10.52 x (H)9.61 x (W)8.0 in |

