Hub City HERA Stainless Steel Helical-Hypoid Reducer - SSHERA55PS 10.77 143TC 1.625
Part #:0250-75996
Catalog #:SSHERA55PS 10.77 143TC 1.625
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Machine Polished 316 stainless steel housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore SSHERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Product Type: | RIGHT ANGLE | Mounting Type: | PS |
| Input HP: | 12.89 | Product Line: | HERA |
| Output Diameter (in): | 1.625 in | Output RPM: | 162.5 |
| Motor Frame Size: | 140TC | Housing Length (in): | 10.52 in |
| Ratio: | 10.77:1 | Housing Width (in): | 8 in |
| Input Diameter (in): | 0.876 in | Reduction: | Double |
| Style: | PS | Housing Height (in): | 9.61 in |
| Input HP @ 1750 RPM: | 12.89 | Certifications: | IP69K, USDA Accepted Equipment |
| Length Through Bore (in): | 8 in | Input Style: | C-Face Coupled |
| Series Code: | HERA55 | Service Factor: | 1 |
| Center Distance (in): | 3.675 in | Output Torque Range (in-lb): | 2500 to 5000 in lbs in/lbs |
| Nominal Ratio: | 10:1 | Gear Drive SIze: | SSHERA55 |
| Output Shaft: | Hollow Bore | Output Torque Rating (in-lb): | 4500 in/lbs |
| Housing Material: | Stainless Steel | Housing Dimensions (in): | (L)10.52 x (H)9.61 x (W)8.0 in |

