Hub City HERA Stainless Steel Helical-Hypoid Reducer - SSHERA55PS 15.05 143TC 1.625
Part #:0250-75997
Catalog #:SSHERA55PS 15.05 143TC 1.625
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Machine Polished 316 stainless steel housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore SSHERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Input Style: | C-Face Coupled | Output Diameter (in): | 1.625 in |
| Mounting Type: | PS | Product Line: | HERA |
| Style: | PS | Housing Width (in): | 8 in |
| Certifications: | IP69K, USDA Accepted Equipment | Series Code: | HERA55 |
| Ratio: | 15.05:1 | Motor Frame Size: | 140TC |
| Length Through Bore (in): | 8 in | Housing Height (in): | 9.61 in |
| Product Type: | RIGHT ANGLE | Reduction: | Double |
| Housing Length (in): | 10.52 in | Input Diameter (in): | 0.876 in |
| Output RPM: | 116.3 | Input HP @ 1750 RPM: | 9.22 |
| Input HP: | 9.22 | Service Factor: | 1 |
| Output Torque Rating (in-lb): | 4500 in/lbs | Output Torque Range (in-lb): | 2500 to 5000 in lbs in/lbs |
| Center Distance (in): | 3.675 in | Gear Drive SIze: | SSHERA55 |
| Housing Material: | Stainless Steel | Nominal Ratio: | 15:1 |
| Housing Dimensions (in): | (L)10.52 x (H)9.61 x (W)8.0 in | Output Shaft: | Hollow Bore |

