Hub City HERA Stainless Steel Helical-Hypoid Reducer - SSHERA55PS 30.14 143TC 1.625
Part #:0250-76000
Catalog #:SSHERA55PS 30.14 143TC 1.625
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Machine Polished 316 stainless steel housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore SSHERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Series Code: | HERA55 | Length Through Bore (in): | 8 in |
| Ratio: | 30.14:1 | Input HP: | 4.61 |
| Housing Height (in): | 9.61 in | Product Type: | RIGHT ANGLE |
| Input Style: | C-Face Coupled | Input HP @ 1750 RPM: | 4.61 |
| Reduction: | Double | Mounting Type: | PS |
| Output Diameter (in): | 1.625 in | Input Diameter (in): | 0.876 in |
| Style: | PS | Product Line: | HERA |
| Housing Length (in): | 10.52 in | Service Factor: | 1 |
| Output RPM: | 58.1 | Motor Frame Size: | 140TC |
| Housing Width (in): | 8 in | Certifications: | IP69K, USDA Accepted Equipment |
| Housing Material: | Stainless Steel | Output Shaft: | Hollow Bore |
| Nominal Ratio: | 30:1 | Gear Drive SIze: | SSHERA55 |
| Housing Dimensions (in): | (L)10.52 x (H)9.61 x (W)8.0 in | Center Distance (in): | 3.675 in |
| Output Torque Rating (in-lb): | 4500 in/lbs | Output Torque Range (in-lb): | 2500 to 5000 in lbs in/lbs |

