Hub City HERA Stainless Steel Helical-Hypoid Reducer - SSHERA55PS 58.92 143TC 1.625
Part #:0250-76003
Catalog #:SSHERA55PS 58.92 143TC 1.625
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Machine Polished 316 stainless steel housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore SSHERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Output Diameter (in): | 1.625 in | Input Diameter (in): | 0.876 in |
| Reduction: | Double | Motor Frame Size: | 140TC |
| Certifications: | IP69K, USDA Accepted Equipment | Mounting Type: | PS |
| Input HP: | 2.36 | Input Style: | C-Face Coupled |
| Style: | PS | Housing Width (in): | 8 in |
| Housing Height (in): | 9.61 in | Input HP @ 1750 RPM: | 2.36 |
| Length Through Bore (in): | 8 in | Series Code: | HERA55 |
| Product Line: | HERA | Product Type: | RIGHT ANGLE |
| Service Factor: | 1 | Ratio: | 58.92:1 |
| Output RPM: | 29.7 | Housing Length (in): | 10.52 in |
| Output Torque Rating (in-lb): | 4500 in/lbs | Center Distance (in): | 3.675 in |
| Nominal Ratio: | 60:1 | Output Shaft: | Hollow Bore |
| Output Torque Range (in-lb): | 2500 to 5000 in lbs in/lbs | Gear Drive SIze: | SSHERA55 |
| Housing Dimensions (in): | (L)10.52 x (H)9.61 x (W)8.0 in | Housing Material: | Stainless Steel |

