Hub City HERA Stainless Steel Helical-Hypoid Reducer - SSHERA55PS 15.05 143TC 1.688
Part #:0250-76006
Catalog #:SSHERA55PS 15.05 143TC 1.688
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Machine Polished 316 stainless steel housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore SSHERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Output Diameter (in): | 1.688 in | Certifications: | IP69K, USDA Accepted Equipment |
| Housing Width (in): | 8 in | Input HP @ 1750 RPM: | 9.22 |
| Output RPM: | 116.3 | Input HP: | 9.22 |
| Housing Length (in): | 10.52 in | Product Type: | RIGHT ANGLE |
| Length Through Bore (in): | 8 in | Motor Frame Size: | 140TC |
| Mounting Type: | PS | Housing Height (in): | 9.61 in |
| Input Diameter (in): | 0.876 in | Series Code: | HERA55 |
| Ratio: | 15.05:1 | Style: | PS |
| Service Factor: | 1 | Reduction: | Double |
| Input Style: | C-Face Coupled | Product Line: | HERA |
| Gear Drive SIze: | SSHERA55 | Center Distance (in): | 3.675 in |
| Housing Material: | Stainless Steel | Housing Dimensions (in): | (L)10.52 x (H)9.61 x (W)8.0 in |
| Output Torque Range (in-lb): | 2500 to 5000 in lbs in/lbs | Output Shaft: | Hollow Bore |
| Output Torque Rating (in-lb): | 4500 in/lbs | Nominal Ratio: | 15:1 |

