Hub City HERA Stainless Steel Helical-Hypoid Reducer - SSHERA55PS 21.15 143TC 1.688
Part #:0250-76007
Catalog #:SSHERA55PS 21.15 143TC 1.688
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Machine Polished 316 stainless steel housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore SSHERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Series Code: | HERA55 | Input HP @ 1750 RPM: | 6.56 |
| Motor Frame Size: | 140TC | Input Style: | C-Face Coupled |
| Input Diameter (in): | 0.876 in | Style: | PS |
| Housing Length (in): | 10.52 in | Length Through Bore (in): | 8 in |
| Certifications: | IP69K, USDA Accepted Equipment | Reduction: | Double |
| Service Factor: | 1 | Ratio: | 21.15:1 |
| Mounting Type: | PS | Product Line: | HERA |
| Product Type: | RIGHT ANGLE | Output RPM: | 82.7 |
| Input HP: | 6.56 | Housing Height (in): | 9.61 in |
| Housing Width (in): | 8 in | Output Diameter (in): | 1.688 in |
| Output Torque Range (in-lb): | 2500 to 5000 in lbs in/lbs | Housing Dimensions (in): | (L)10.52 x (H)9.61 x (W)8.0 in |
| Housing Material: | Stainless Steel | Output Shaft: | Hollow Bore |
| Nominal Ratio: | 20:1 | Gear Drive SIze: | SSHERA55 |
| Output Torque Rating (in-lb): | 4500 in/lbs | Center Distance (in): | 3.675 in |

