Hub City HERA Stainless Steel Helical-Hypoid Reducer - SSHERA55PS 30.14 143TC 1.688
Part #:0250-76009
Catalog #:SSHERA55PS 30.14 143TC 1.688
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Machine Polished 316 stainless steel housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore SSHERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Style: | PS | Housing Height (in): | 9.61 in |
| Housing Width (in): | 8 in | Certifications: | IP69K, USDA Accepted Equipment |
| Input Style: | C-Face Coupled | Product Type: | RIGHT ANGLE |
| Input Diameter (in): | 0.876 in | Motor Frame Size: | 140TC |
| Output RPM: | 58.1 | Length Through Bore (in): | 8 in |
| Housing Length (in): | 10.52 in | Mounting Type: | PS |
| Input HP: | 4.61 | Output Diameter (in): | 1.688 in |
| Reduction: | Double | Service Factor: | 1 |
| Product Line: | HERA | Ratio: | 30.14:1 |
| Input HP @ 1750 RPM: | 4.61 | Series Code: | HERA55 |
| Gear Drive SIze: | SSHERA55 | Output Torque Range (in-lb): | 2500 to 5000 in lbs in/lbs |
| Output Torque Rating (in-lb): | 4500 in/lbs | Center Distance (in): | 3.675 in |
| Housing Dimensions (in): | (L)10.52 x (H)9.61 x (W)8.0 in | Output Shaft: | Hollow Bore |
| Housing Material: | Stainless Steel | Nominal Ratio: | 30:1 |

