Hub City HERA Stainless Steel Helical-Hypoid Reducer - SSHERA55PS 30.14 143TC 1.75
Part #:0250-76018
Catalog #:SSHERA55PS 30.14 143TC 1.75
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Machine Polished 316 stainless steel housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore SSHERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Product Type: | RIGHT ANGLE | Housing Length (in): | 10.52 in |
| Mounting Type: | PS | Service Factor: | 1 |
| Output RPM: | 58.1 | Input Style: | C-Face Coupled |
| Input HP: | 4.61 | Length Through Bore (in): | 8 in |
| Ratio: | 30.14:1 | Input HP @ 1750 RPM: | 4.61 |
| Housing Height (in): | 9.61 in | Housing Width (in): | 8 in |
| Series Code: | HERA55 | Reduction: | Double |
| Certifications: | IP69K, USDA Accepted Equipment | Input Diameter (in): | 0.876 in |
| Product Line: | HERA | Style: | PS |
| Output Diameter (in): | 1.750 in | Motor Frame Size: | 140TC |
| Output Torque Range (in-lb): | 2500 to 5000 in lbs in/lbs | Output Shaft: | Hollow Bore |
| Housing Dimensions (in): | (L)10.52 x (H)9.61 x (W)8.0 in | Center Distance (in): | 3.675 in |
| Nominal Ratio: | 30:1 | Output Torque Rating (in-lb): | 4500 in/lbs |
| Housing Material: | Stainless Steel | Gear Drive SIze: | SSHERA55 |

