Hub City HERA Stainless Steel Helical-Hypoid Reducer - SSHERA55PS 53.03 143TC 1.75
Part #:0250-76020
Catalog #:SSHERA55PS 53.03 143TC 1.75
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Machine Polished 316 stainless steel housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore SSHERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Service Factor: | 1 | Input Style: | C-Face Coupled |
| Ratio: | 53.03:1 | Length Through Bore (in): | 8 in |
| Certifications: | IP69K, USDA Accepted Equipment | Housing Length (in): | 10.52 in |
| Series Code: | HERA55 | Style: | PS |
| Mounting Type: | PS | Product Line: | HERA |
| Product Type: | RIGHT ANGLE | Housing Width (in): | 8 in |
| Motor Frame Size: | 140TC | Input HP @ 1750 RPM: | 2.62 |
| Output RPM: | 33 | Output Diameter (in): | 1.750 in |
| Housing Height (in): | 9.61 in | Input HP: | 2.62 |
| Reduction: | Double | Input Diameter (in): | 0.876 in |
| Nominal Ratio: | 50:1 | Gear Drive SIze: | SSHERA55 |
| Center Distance (in): | 3.675 in | Output Shaft: | Hollow Bore |
| Output Torque Rating (in-lb): | 4500 in/lbs | Housing Material: | Stainless Steel |
| Output Torque Range (in-lb): | 2500 to 5000 in lbs in/lbs | Housing Dimensions (in): | (L)10.52 x (H)9.61 x (W)8.0 in |

