Hub City HERA Stainless Steel Helical-Hypoid Reducer - SSHERA55PS 7.94 143TC 1.875
Part #:0250-76022
Catalog #:SSHERA55PS 7.94 143TC 1.875
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Machine Polished 316 stainless steel housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore SSHERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Housing Height (in): | 9.61 in | Certifications: | IP69K, USDA Accepted Equipment |
| Input HP @ 1750 RPM: | 13 | Input Style: | C-Face Coupled |
| Length Through Bore (in): | 8 in | Input Diameter (in): | 0.876 in |
| Housing Length (in): | 10.52 in | Reduction: | Double |
| Housing Width (in): | 8 in | Motor Frame Size: | 140TC |
| Mounting Type: | PS | Product Type: | RIGHT ANGLE |
| Service Factor: | 1 | Style: | PS |
| Series Code: | HERA55 | Input HP: | 13 |
| Output Diameter (in): | 1.875 in | Output RPM: | 220.4 |
| Product Line: | HERA | Ratio: | 7.94:1 |
| Center Distance (in): | 3.675 in | Output Torque Rating (in-lb): | 3346 in/lbs |
| Housing Dimensions (in): | (L)10.52 x (H)9.61 x (W)8.0 in | Housing Material: | Stainless Steel |
| Gear Drive SIze: | SSHERA55 | Output Shaft: | Hollow Bore |
| Output Torque Range (in-lb): | 2500 to 5000 in lbs in/lbs | Nominal Ratio: | 7.5:1 |

